We are pleased to announce the release of C•CURE 9000 v3.10.1! This service pack provides new features, security enhancements, and software improvements for C•CURE 9000 version 3.10 and contains the following categories of modifications and updates: New features Enhancements Issues fixed Contents of the release Known limitations Note: This is not a standalone release. You… Continue reading C•CURE 9000 v3.10.1
Category: Announcements
This is the parent category for the Announcements section
iSTAR Firmware version 6.9.8
We are pleased to announce the release of iSTAR firmware version 6.9.8, which delivers significant enhancements and fixes across the iSTAR Ultra G2 and Edge G2 platforms. Overview Type of Change Details Enhancements – Migration of iSTAR Ultra G2 and Edge G2 web servers from AngularJS to Angular– IEEE 802.1X support on second ETH for… Continue reading iSTAR Firmware version 6.9.8
Product Updates – November 2025
We are pleased to announce the November 2025 Software House product bulletin and Support Portal refresh. This release consolidates new product integrations, firmware and security advisories, hardware updates, partner integrations, pricing changes, and enhanced support resources to help plan upgrades and maintain secure, supported systems. Overview Area Change and Details Support Portal Redesigned portal with… Continue reading Product Updates – November 2025
C•CURE 9000 TLS Technical Advisory Bulletin
Issue Statment In C•CURE 9000, the Default Host Certificate for the TLS 1.2 encryption setting expires on February 18, 2026.When this certificate expires, C•CURE cannot communicate with iSTAR Controllers that use TLS 1.2 encryptionwith Default Encryption mode.Note: TLS 1.2-encrypted controllers that are online with C•CURE on the expiration date remain functional, butany subsequent disconnection prevents… Continue reading C•CURE 9000 TLS Technical Advisory Bulletin