Category: Elevator Control
C•CURE 9000 v3.10 Schindler Elevator Integration User Guide
Schindler Elevator Integration for C•CURE 9000 Version 3.10 Release Notes
KONE Access 1000 Elevator Integration User Guide for C•CURE 9000 Version 3.00
KONE Access 1000 Elevator Integration for C•CURE 9000 Version 3.00 Release Note
Static Route Configuration for OTIS and Access Control Systems
Article ID: SWH-KB-000038182 Issue Summary A routing issue can be identified on a server that has multiple NICs and IPs configured for OTIS and access control systems.Using Traceroute to the OTIS DES can reveal that traffic is routed through the incorrect NIC, resulting in multiple hops and eventual timeout. Environment Server with multiple network interface… Continue reading Static Route Configuration for OTIS and Access Control Systems