Please the link below to download. G2-RM-4E CAD Drawing (STP)
Tag: Admin
Tag to be applied to posts that should only be readable in the Support Portal mobile and web applications by users with the ADMIN role. E.g. they will not be visible to normal users or users with the internal role.
OSDP-R8 CAD Drawing
Please the link below to download. OSDP-R8 CAD Drawing
OSDP-I8 CAD Drawing
Please the link below to download. OSDP-I8 CAD Drawing
Intrusion – DSC PowerSeries Neo & PowerSeries Pro
Alarm/Intrusion
test
C•CURE Performance problems when GoReader Driver is started
Warning – Level 2 Document – Do Not Distribute Article ID: SWH-KB-000037754 Summary After starting the C•CURE GoReader Driver Service, the C•CURE system becomes unusable. Both the Admin Client and Monitoring Client display errors when attempting to open any objects. This issue is caused by a failed database update during the GoReader Driver installation. Symptoms Admin and Monitoring Clients display the… Continue reading C•CURE Performance problems when GoReader Driver is started
OSDP 16-R2 Installation Guide
Admin Test
This is an Admin Test document – please ignore.
4U Cable Harness Installation Guide
2.90 Administration Workstation Fails to Start
C•CURE 9000 TAB Article ID: SWH-TAB-nID-000006511Version: 2.90Published: May-18-2021 BACKGROUND After an upgrade or during a period of time when configuring more and more objects, the Administration Workstation might fail to open, and may show the following error message: ROOT CAUSE The Administration Workstation GUI (Graphical User Interface) tries to open more than 10.000 GDI handles (Windows… Continue reading 2.90 Administration Workstation Fails to Start