DNS address on an Edge G2/Ultra G2 cannot be changed without changing other IP Settings like Host IP or Gateway IP

KB Number: SWH-KB-000037874

Issue

Cannot set DNS address on an Edge/Ultra G2.

When setting the primary, or secondary, DNS address on an Edge G2 controller with firmware 6.9.6, the DNS address reverts to 0.0.0.0 after changes are saved. This behavior has been observed in firmware versions 6.9.3, 6.9.5 and 6.9.6.

If connecting to the controller on Ethernet 2 and configuring Ethernet 1, the DNS is saved. However as soon as a network cable is plugged into Ether 1 the DNS reverts to 0.0.0.0.

Workaround

Follow these steps sequentially:

  1. Change other IP attributes and DNS addresses.
  2. Reset NIC interface: after change being saved, unplug cable few seconds, then plug the cable back. If change is not applied, repeat unplug/plug cable. 
  3. Reboot the panel.

Permanent Fix

Code change to reset NIC if DNS addresses are changed. This fix will be added in firmware 6.9.7.

BUG Details: CCUREIQ-87955

 

SWH-KB-000037874.pdf