C•CURE IQ Video Performance: Enable GPU for high performance

Overview For optimum performance when viewing video, use Chrome or Microsoft Edge. In addition, ensure that you configure your browser to use hardware acceleration. In order to maximize the browser’s graphics performance for C•CURE IQ, we need to enable “High Performance” mode for browsers that run C•CURE IQ client. The following are examples of of… Continue reading C•CURE IQ Video Performance: Enable GPU for high performance

iSTAR Gateway IP not Viewable or Editable via Web Page using Chrome or Edge

Date: June 13, 2023TAB number: SWH-TAB-000036444Topic: iSTAR Web Page Diagnostic Utility issue on Google Chrome and Microsoft Edge Issue Statement There is an issue viewing and editing the iSTAR Default Gateway and Connect Ethernet Adaptor fields on a webpage when using the iSTAR Web Page Diagnostic Utility on Google Chrome or Microsoft Edge browsers. Background… Continue reading iSTAR Gateway IP not Viewable or Editable via Web Page using Chrome or Edge